IESNA:LM-63-2002
[TEST]P1197022
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPF28S-BZ-HIGH-5000K-POSITION 30
[LUMINAIRE]AWP Architectural Wall Pack Series - Wall Mount Luminaire
[LAMP]80 CRI, 5000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3642
TILT=NONE
1 3521 1 361 7 1 1 0.4 0.558333 0.691667
1 1 29.1
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
1104.2 1116.8 1129.3 1141.5 1153.7 1166.1 1177.7 1189.5 1200.4 1210.5
1220.6 1230.7 1240.4 1249.5 1258.7 1267.7 1275.5 1283.5 1291 1298.2
1304.4 1310.7 1316.1 1321.4 1326.7 1331.6 1336 1340.4 1344.9 1348.7
1352.9 1357.1 1361.2 1365 1368.7 1372.2 1375.7 1379.9 1383 1385.8
1389.1 1392.5 1395.6 1398.8 1401.9 1405.4 1408.9 1412.1 1415.1 1418
1421.2 1424.5 1427.7 1430.9 1434.1 1437 1440.2 1443.1 1446.1 1449.4
1452.7 1455.6 1458.2 1461.3 1463.9 1466.9 1469.5 1472.4 1475 1477.9
1480.9 1483.5 1486.3 1489.2 1491.7 1494.2 1496.6 1498.7 1501.3 1503.8
1505.9 1507.9 1510.1 1512.7 1514.8 1516.4 1518.5 1519.9 1520.7 1521.8
1522.9 1523.6 1524.5 1525 1525.5 1525.7 1525.6 1525.7 1525.3 1525.2
1525.3 1525.6 1525.7 1525.7 1526.2 1526.4 1526.3 1526.3 1526.4 1526.2
1525.9 1525.5 1524.7 1524.4 1523.7 1522.8 1521.8 1520.8 1519.7 1518.7
1517.3 1515.7 1514.8 1513.7 1513 1511.6 1510.2 1508.6 1507 1504.9
1502.9 1501.1 1498.7 1496 1493.3 1490.8 1488.8 1486.5 1484.2 1482.4
1480.5 1479.5 1478.9 1478 1476.5 1475.8 1474.8 1470.8 1464.1 1453.8
1440.8 1424.1 1404.4 1379.7 1351.2 1320.4 1288.6 1255.9 1224.2 1193.8
1166.1 1143.9 1123 1106.7 1092.9 1079.3 1072.3 1068.6 1067.2 1066.6
1069.6 1058.7 1019.6 948.3 850.4 775.1 699.8 624.5 549.1 474.6
443.9 438.3 462.4 470.9 391 253.9 160.4 88.7 48.9 40.8
41 40.3 39 39.7 43.6 44.5 40.5 34.9 31 30.1
29.9 28.2 26.4 24.6 22.4 19.8 16.9 14.3 12.4 11.1
10.1 9.1 7.5 5.6 3.8 2.4 1.7 1.3 1.1 0.8
0.6 0.4 0.2 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.4 0.4 0.4 0.4
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.7 0.7 0.7
0.7 0.7 0.8 0.8 0.8 0.9 0.9 0.9 0.9 1
1 1.1 1.1 1.1 1.1 1.2 1.2 1.2 1.3 1.3
1.3 1.3 1.4 1.4 1.4 1.5 1.5 1.5 1.6 1.6
1.7 1.7 1.7 1.7 1.8 1.8 1.9 1.9 1.9 1.9
2 2 2.1 2.1 2.2 2.2 2.2 2.3 2.3 2.3
3
1104.2 1115.1 1125.6 1136.2 1146.5 1157.1 1166.9 1176.7 1186.4 1195.4
1203.6 1212.2 1220.9 1228.5 1236.1 1243.6 1251 1258 1264.7 1271.1
1277.3 1283.4 1288.7 1293.8 1298.9 1303.3 1307.4 1311 1314.5 1317.9
1321.2 1324.6 1328 1330.7 1333.6 1336.5 1339.1 1341.4 1343.8 1346.3
1348.4 1350.4 1352.6 1354.9 1356.4 1358.3 1360 1361.7 1363.6 1365.1
1367.2 1369.1 1371 1372.8 1374.3 1375.8 1377.6 1379.2 1380.7 1382.3
1383.5 1384.9 1386.6 1387.7 1388.8 1390.1 1391.4 1392.4 1393.5 1394.5
1395.3 1396.2 1396.9 1397.7 1398.3 1398.8 1399.5 1400.1 1400.6 1401.4
1401.7 1401.7 1401.8 1402.3 1403 1403.5 1403.6 1403.4 1403.3 1403.1
1402.7 1402 1401.4 1401.2 1400.8 1400.4 1400 1399.2 1399 1398.5
1397.6 1396.7 1395.5 1394.2 1392.4 1391.1 1389 1387.2 1385.7 1384.4
1383.4 1382.2 1381 1380 1378.8 1377.8 1376.9 1375.4 1374.3 1372.7
1371.3 1369.4 1367.4 1364.9 1362.2 1359.8 1357 1353.7 1350.6 1347.4
1344.6 1341.3 1338.3 1335.4 1332.5 1330.2 1328.3 1325.9 1323.5 1320.7
1317.9 1315.2 1313 1310.3 1307.9 1305.6 1302.7 1299.3 1296 1293.1
1292.1 1290.6 1287.8 1284 1277.4 1268.5 1257.5 1242.8 1224 1202.8
1179.3 1158.2 1141.1 1130.8 1128 1130.5 1134.3 1138.6 1130 1104.6
1063.9 1007.4 934.5 849.6 775.5 709.6 649.6 588 518 489.4
499.1 513.6 489.9 411.5 293.6 230.2 168 106 44 35.5
32.3 30.1 29 29.5 30.9 29.8 27.4 26.2 25.2 23
21.7 21.2 20.9 20.3 19 16.8 14.2 11.5 9 6.9
5 3.6 2.8 2.2 1.8 1.5 1.2 1 0.8 0.5
0.3 0.2 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.2 0.2 0.3
0.3 0.3 0.3 0.3 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.5 0.5 0.5 0.6 0.6 0.6 0.7 0.7 0.7
0.7 0.8 0.8 0.9 0.9 0.9 0.9 0.9 1 1
1 1.1 1.1 1.2 1.2 1.2 1.2 1.3 1.3 1.3
1.4 1.4 1.4 1.5 1.5 1.5 1.5 1.6 1.6 1.6
1.6 1.7 1.8 1.8 1.8 1.8 1.8 1.9 1.9 1.9
2 2 2.1 2.1 2.1 2.1 2.1 2.2 2.2 2.2
2.3 2.3 2.4 2.4 2.4 2.4 2.5 2.5 2.5 2.6
3
1104.2 1110.5 1116.9 1123.1 1128.8 1134.4 1140.1 1146 1151.4 1156.3
1161.7 1166.5 1171.5 1176.1 1180.6 1184.8 1188.7 1192.6 1196.5 1200.6
1204.6 1208 1211.7 1215 1218.3 1221.3 1224 1226.5 1229 1231.3
1233.2 1235 1236.5 1237.9 1239.2 1240.1 1240.8 1241.4 1241.6 1241.6
1241.8 1241.8 1241.5 1241.1 1240.4 1239.5 1238.4 1236.8 1235.3 1233.6
1232.2 1230.1 1227.7 1225.1 1222.2 1219.1 1215.7 1212.2 1208.7 1205.4
1201.6 1198 1194.4 1190.8 1187.2 1183.4 1179.9 1176.3 1172.5 1168.5
1164.5 1160.7 1156.9 1152.8 1148.6 1144.1 1139.6 1135.2 1130.7 1126.3
1121.3 1116.4 1111.3 1106.6 1102.2 1097 1091.8 1087 1081.5 1076
1070.5 1064.7 1058.8 1052.9 1047.1 1041 1034.8 1028.5 1021.9 1015.3
1008.7 1001.7 994.8 987.8 980.5 973.2 965.7 958.1 950.7 943.2
935.6 927.7 919.7 912.2 904 895.9 888.3 880.1 871.6 863.6
855.5 847.9 840 832.4 824.2 815.8 808 799.8 791.8 783.1
773.8 765 755.9 747 738.5 729.8 721 712.2 703.3 694.3
685.8 677.1 668.1 659.8 651.9 643.6 635.9 626.6 617.3 607.9
598.8 590.4 582.9 575.3 567.8 560.3 552.8 546.8 541.1 535.6
531 526.3 521.2 516 511.3 508.2 506.8 507.6 509.7 512.9
516.8 519.7 518.5 516.6 512.1 499 479.5 453.8 421.1 381.8
338.4 291.3 244.5 200.5 165.6 138 112.4 87.9 69.1 56.5
50.3 49.4 51.7 54.4 58.4 55.5 44.2 32 22.9 19.4
16.3 13.6 11.7 10.3 8.6 6.9 5.6 4.7 3.9 3.2
2.7 2.3 2 1.7 1.5 1.2 1 0.9 0.7 0.6
0.6 0.5 0.4 0.4 0.3 0.2 0.2 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.2 0.2
0.2 0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.5 0.5 0.5 0.5 0.5 0.6
0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.8 0.8 0.8
0.8 0.9 0.9 0.9 0.9 1 1 1 1 1.1
1.1 1.1 1.1 1.2 1.2 1.2 1.2 1.3 1.3 1.3
1.3 1.4 1.4 1.4 1.4 1.4 1.5 1.5 1.5 1.5
1.6 1.6 1.6 1.6 1.7 1.7 1.7 1.7 1.8 1.8
1.8 1.8 1.9 1.9 1.9 1.9 1.9 2 2 2
2 2.1 2.1 2.1 2.2 2.2 2.2 2.2 2.2 2.2
2.3 2.3 2.3 2.3 2.4 2.4 2.4 2.4 2.5 2.5
2.5 2.5 2.5 2.6 2.6 2.6 2.7 2.7 2.7 2.7
2.8 2.8 2.8 2.8 2.8 2.9 2.9 2.9 2.9 2.9
3
1104.2 1104 1103.9 1103.7 1103.3 1102.9 1102.3 1101.7 1100.9 1100
1098.7 1097.4 1096.1 1094.7 1093.4 1091.5 1089.7 1087.6 1085.7 1083.4
1081.2 1078.8 1076.2 1073.5 1070.5 1067.4 1064 1060.7 1057.2 1053.5
1049.9 1045.8 1041.6 1037.1 1032.1 1027.3 1022.1 1016.9 1011.6 1006.3
1000.8 995.5 989.5 983.1 976.7 969.9 963 956.1 949 942.1
935.2 928 920.6 913.1 905.9 898.4 891.1 883.8 875.7 867.4
858.8 850.6 842.2 834 825.3 816.2 806.6 797 787.5 777.6
766.9 756.5 745.9 735.1 724 713 701.4 689.7 678.3 666.8
654.6 642.7 630.7 618.8 606.8 594.9 583.1 571.5 559.6 547.9
535.9 524.2 511.8 499.4 486.8 474.8 462.7 450.3 437.4 424.7
412.3 399.4 386.5 373.4 360.7 347.4 333.5 320 306.2 291.7
277.1 262.6 248.1 233.1 217.8 203.5 190.3 178.5 168.7 160.5
154.7 150.9 148.1 139.2 121.3 100.2 84.3 76.1 72.3 69.8
67.5 65.3 63.3 61.4 59.7 58 56.5 55.1 54 53
52.1 51.1 50.2 49.4 48.6 47.6 46.5 45.8 44.4 41.9
39 35.7 32.7 28.8 25.4 23 20.9 19 17.4 15.8
14.4 13.3 12 10.7 9.7 8.8 8.1 7.4 6.7 6.2
5.6 5.2 4.7 4.3 4 3.6 3.2 2.9 2.6 2.3
1.8 1.6 1.4 1.3 1.2 1.1 1 0.9 0.8 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8 0.8
0.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1
1 1 1 1 1 1.1 1.1 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.3 1.3 1.3 1.3 1.3
1.4 1.4 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.6 1.6 1.6 1.6 1.6 1.7 1.7 1.8 1.8 1.8
1.8 1.8 1.8 1.8 1.9 1.9 1.9 1.9 1.9 1.9
2 2 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1
2.1 2.2 2.2 2.2 2.2 2.2 2.3 2.3 2.3 2.3
2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.5
2.5 2.5 2.5 2.5 2.5 2.6 2.6 2.6 2.6 2.7
2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.8 2.8
2.8 2.8 2.8 2.8 2.8 2.9 2.9 2.9 2.9 2.9
2.9 2.9 2.9 2.9 2.9 2.9 3 3 3 3
3 3 3 3 3 3 3 3 3 3
3
1104.2 1098 1091.7 1085.4 1079.2 1072.8 1066.2 1059.2 1052.5 1045.9
1039 1031.9 1024.8 1017.9 1011 1004 997.5 990.8 983.5 976.5
968.8 960.7 951.9 943.3 933.6 923.9 913.3 902.5 891.6 880.6
869.6 858.2 846.1 834.6 823 810.7 798.5 785.5 772.7 759.8
747.3 735.3 723.2 710.2 697 682.9 667.7 652 637.3 622.3
605.6 588.8 572.1 555.4 538.7 523 506.5 490.1 474.1 458
442.4 426.9 411.7 396.4 381.7 367.7 354.1 339.7 325.9 312.4
299.5 285.5 270.7 255.7 241.8 228.6 215.6 201.9 185.6 166.2
144 120.8 99.1 81.7 68.8 59.6 53.5 49.2 45.7 42.9
40.6 38.8 37.2 35.1 33 31.7 30.6 29.6 28.6 27.8
27 26.2 25.3 24.5 23.7 23 22.3 21.6 21 20.4
19.9 19.4 18.9 18.5 18 17.6 17 16.5 15.9 15.3
14.6 14 13.3 12.7 11.8 11.1 10.5 9.9 9.4 8.9
8.5 8 7.6 7.2 6.8 6.4 5.9 5.3 4.8 4.2
3.6 3.2 2.9 2.6 2.3 2.1 1.8 1.6 1.3 1.1
1 0.9 0.9 0.8 0.7 0.6 0.6 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.6
0.6 0.6 0.6 0.7 0.7 0.7 0.7 0.8 0.8 0.8
0.9 0.9 0.9 1 1 1 1.1 1.1 1.1 1.2
1.2 1.3 1.3 1.3 1.4 1.4 1.4 1.5 1.5 1.5
1.6 1.6 1.7 1.7 1.7 1.7 1.8 1.8 1.8 1.9
1.9 1.9 2 2 2 2.1 2.1 2.1 2.2 2.2
2.2 2.2 2.2 2.3 2.3 2.3 2.3 2.4 2.4 2.4
2.4 2.5 2.5 2.5 2.5 2.6 2.6 2.6 2.6 2.6
2.6 2.7 2.7 2.7 2.7 2.8 2.8 2.8 2.8 2.8
2.8 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9
2.9 2.9 3 3 3 3 3 3 3 3
3 3 3 3 3 3.1 3.1 3.1 3.1 3.1
3.1 3.1 3.1 3.1 3.1 3.1 3.2 3.2 3.2 3.2
3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2
3.2 3.2 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3
3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3
3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3
3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3
3.3 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2
3.2 3.2 3.2 3.2 3.1 3.1 3.1 3.1 3.1 3.1
3
1104.2 1093.3 1082.5 1071.8 1061.1 1050.2 1039.7 1029 1018.8 1009.4
999.4 989.7 978.4 966.4 953.6 939.4 924.7 910.3 896.4 880.9
865.4 849.6 834 818.1 802.3 786.6 771.4 755.2 738.8 720.5
702.5 683.7 664.5 644.8 625.3 605.4 585.7 566.4 547.1 528.8
510.5 492 473.7 454 434.7 411.1 387.2 364.6 344.5 326.5
310.6 297.1 283.7 270.3 256.8 242.1 224.3 200.4 175.1 151.9
132.2 115.9 100.1 82.9 64.6 49.6 40.3 36.1 34.3 33
32.1 31.4 30.7 30 29.4 28.8 28.3 27.9 27.5 26.8
26 25.1 24.3 23.4 22.3 21.4 20.7 20.1 19.5 18.6
18.1 17.6 17.3 17 16.9 16.7 16.6 16.7 17.3 19
25.6 38.6 52.8 58.1 69.3 82.1 75.6 70.2 67.4 65.1
63.5 61.7 59.3 56.7 53.6 50.3 46.9 43.2 39.4 35.6
31.5 27.5 24 20.7 17.7 14.2 9.9 5.2 2.6 1.8
1.6 1.6 1.6 1.6 1.5 1.3 1 0.9 0.8 0.8
0.8 0.8 0.8 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.7 0.7 0.7 0.7 0.8 0.8 0.9 0.9
0.9 1 1 1 1.1 1.1 1.2 1.2 1.3 1.3
1.3 1.4 1.5 1.5 1.5 1.6 1.6 1.7 1.7 1.8
1.8 1.9 1.9 2 2 2.1 2.1 2.2 2.2 2.2
2.3 2.3 2.4 2.4 2.5 2.5 2.5 2.6 2.6 2.7
2.7 2.7 2.8 2.8 2.9 2.9 2.9 2.9 2.9 3
3 3 3.1 3.1 3.1 3.1 3.2 3.2 3.2 3.3
3.3 3.3 3.3 3.3 3.4 3.4 3.4 3.4 3.4 3.4
3.5 3.5 3.5 3.5 3.6 3.6 3.6 3.6 3.6 3.6
3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7
3.7 3.7 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8
3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8
3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8
3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8
3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8
3.8 3.8 3.8 3.8 3.7 3.7 3.7 3.7 3.7 3.7
3.7 3.7 3.7 3.6 3.6 3.6 3.6 3.6 3.5 3.5
3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5
3.4 3.4 3.4 3.4 3.4 3.3 3.3 3.3 3.3 3.2
3.2 3.2 3.2 3.2 3.2 3.2 3.1 3.1 3.1 3.1
3
1104.2 1092.2 1079.6 1067.3 1054.8 1042.9 1030.6 1019.2 1007.8 997
986.5 974.6 961.1 946.9 931 914.7 898.3 882.7 865.6 848
831.2 813.5 796.2 779.3 762.9 744.5 725.5 705.1 684.4 664.4
643 622.9 601.6 580.1 560.2 540.2 520.8 500 479.2 458.8
433.6 406.6 382.1 360.6 340.8 322.8 306.8 292.6 278.5 264.4
250.2 229.5 203.4 175 151.9 132.8 115.3 97.6 76.5 56.1
42.2 36.6 34.3 33.1 32.3 31.5 30.7 29.8 28.8 27.7
26.5 25.6 25 24.6 24.5 24.2 23.9 23.4 23 22.5
22 21.5 21.1 21 21.2 22.2 25.2 36.2 61.5 84.6
103.2 134.5 148.9 138.8 133.3 130.2 124.4 116.5 104 91.5
78.1 63.2 50.4 41.3 35 29.9 25.1 21.1 17.3 14.4
12.3 10.8 9.5 8.5 7.8 7.2 6.6 6.1 5.6 5
4.4 3.7 3.1 2.7 2.6 2.5 2.4 2.2 2 1.8
1.5 1.3 1.3 1.3 1.1 1 0.9 0.8 0.8 0.8
0.8 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.9
0.9 0.9 1 1 1 1 1.1 1.2 1.2 1.2
1.2 1.2 1.3 1.3 1.4 1.5 1.5 1.6 1.6 1.6
1.7 1.8 1.8 1.9 1.9 2 2.1 2.1 2.1 2.2
2.2 2.3 2.4 2.4 2.4 2.5 2.5 2.6 2.7 2.7
2.7 2.8 2.8 2.9 2.9 2.9 3 3 3 3.1
3.1 3.1 3.2 3.2 3.3 3.3 3.3 3.4 3.4 3.4
3.4 3.5 3.5 3.6 3.6 3.6 3.6 3.6 3.6 3.6
3.6 3.7 3.7 3.7 3.7 3.7 3.7 3.8 3.8 3.8
3.8 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9
3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9
3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 4 4
4 4 4 4 4 4 4 4 4 4
4 4 4 4 4 4 4 4 4 4
4 4 4 4 4 4 4 3.9 3.9 3.9
3.9 3.9 3.9 3.8 3.8 3.8 3.8 3.8 3.8 3.8
3.8 3.8 3.8 3.8 3.8 3.7 3.7 3.7 3.7 3.7
3.7 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.5 3.5
3.5 3.5 3.5 3.5 3.4 3.4 3.4 3.4 3.3 3.3
3.3 3.3 3.3 3.2 3.2 3.2 3.2 3.2 3.1 3.1
3.1 3 3 3 3 2.9 2.9 2.9 2.8 2.8
2.8 2.7 2.7 2.6 2.6 2.6 2.5 2.5 2.5 2.4
3
